Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020783 |
| Durometer | 84 |
| Inside diameter IN | 0.618 |
| Inside diameter MM | 15.697 |
| Item type | O-Ring |
| Outside diameter IN | 0.823 |
| Outside diameter MM | 20.904 |
| Product height in | 0.823 |
| Product height mm | 20.904 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.823 |
| Product width mm | 20.904 |
| Sub brand | Waltech |
| Thickness IN | 0.102 |
| Thickness MM | 2.591 |
