Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 84 |
| Inside diameter IN | 0.728 |
| Inside diameter MM | 18.491 |
| Item type | O-Ring |
| Outside diameter IN | 0.9410 |
| Outside diameter MM | 23.9014 |
| Product height in | 0.941 |
| Product height mm | 23.901 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.941 |
| Product width mm | 23.901 |
| Sub brand | Waltech |
| Thickness IN | 0.106 |
| Thickness MM | 2.69 |
