Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020787-50 |
| Inside diameter IN | 0.728 |
| Inside diameter MM | 18.491 |
| Item type | O-Ring |
| Outside diameter IN | 0.941 |
| Outside diameter MM | 23.901 |
| Product height in | 0.941 |
| Product height mm | 23.901 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product material | Viton |
| Product width in | 0.941 |
| Product width mm | 23.901 |
| Sub brand | Waltech |
| Thickness IN | 0.106 |
| Thickness MM | 2.710 |