Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020790-50 |
| Durometer | 70 |
| Inside diameter IN | 29.700 |
| Inside diameter MM | 754.380 |
| Outside diameter IN | 35.700 |
| Outside diameter MM | 906.780 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 2.000 |
| Thickness MM | 50.80 |
