Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020791-50 |
| Inside diameter IN | 1.170 |
| Inside diameter MM | 29.718 |
| Item type | O-Ring |
| Outside diameter IN | 1.410 |
| Outside diameter MM | 35.814 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Viton |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Sub brand | Waltech |
| Thickness IN | 0.120 |
| Thickness MM | 3.050 |