Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020795 |
| Durometer | 84 |
| Inside diameter IN | 1.760 |
| Inside diameter MM | 44.704 |
| Item type | O-Ring |
| Outside diameter IN | 1.996 |
| Outside diameter MM | 50.698 |
| Product height in | 1.996 |
| Product height mm | 50.698 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.996 |
| Product width mm | 50.698 |
| Sub brand | Waltech |
| Thickness IN | 0.118 |
| Thickness MM | 2.997 |
