Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL023071-50 |
| Durometer | 70 |
| Inside diameter IN | 8.300 |
| Inside diameter MM | 210.820 |
| Outside diameter IN | 12.200 |
| Outside diameter MM | 309.880 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 1.500 |
| Thickness MM | 38.10 |
