Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL024263 |
| Durometer | 83 |
| Inside diameter IN | 0.772 |
| Inside diameter MM | 19.609 |
| Item type | O-Ring |
| Outside diameter IN | 0.9570 |
| Outside diameter MM | 24.3080 |
| Product color finish | Green |
| Product height in | 0.957 |
| Product height mm | 24.308 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.957 |
| Product width mm | 24.308 |
| Sub brand | Waltech |
| Thickness IN | 0.093 |
| Thickness MM | 2.36 |
