Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 18L | 18L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 32.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | K-GEV 18 L/R3/4-O.RASA4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | K-GEV … R | K-GEV … R |
| Special requirement | NO TUBE ABUTMENT | NO TUBE ABUTMENT |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M26X1.5 | M26x1.5 |
| Thread size 2 | G 3/4 | G 3/4 |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |
