Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | BLANKING END | Blanking end |
| Model Code 1 | VS-M33X2-WD VI A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | VS-M … WD | VS-M … WD |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M33X2 | M33x2 |
