Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL028428 |
| Complete connector | No |
| End size 1 | 15L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.940 |
| Hex size 2 MM | 27.000 |
| Item type | Female fitting / female stud |
| Model Code 1 | GAS 15 L/R3/8 A4GS |
| Product material | Carbon steel |
| Product serial name | GAS … M |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | G 3/8 |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 2 IN | 0.390 |
| Working pressure bar | 250.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |