Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL028649AG |
| End size 1 | -6 |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | WAL028649AG |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |