Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL028785 |
| Complete connector | No |
| Finish plating | Phosphate coating |
| Item type | Weldable connector |
| Model Code 1 | SN 12X2,5 PHR |
| Product material | Carbon steel |
| Product serial name | SN … |
| Sub brand | Waltech |
| Working pressure bar | 400 |
