Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL028792 |
| Complete connector | No |
| Finish plating | Phosphate coating |
| Item type | Weldable connector |
| Model Code 1 | SN 25X3 PHR |
| Product material | Carbon steel |
| Product serial name | SN … |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.740 |
| Tube outside diameter 2 IN | 0.740 |
