Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL029250 |
| Complete connector | Yes |
| End type 1 | 24 deg. tube port LL duty |
| Item type | Blanking end |
| Model Code 1 | S-VK 6 LL BRN |
| Product serial name | S-VK … |
| Sub brand | Waltech |
