Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL029293 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 22.000 |
| Hex size 2 MM | 9.000 |
| Item type | High-pressure ball valve |
| Model Code 1 | KH-R1/8/NW4 A4GS |
| Product material | Carbon steel |
| Product serial name | KH-R … |
| Sub brand | Waltech |
| Working pressure bar | 500 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
