Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL030893 |
| Color | Black |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.000 |
| Outside diameter IN | 1.181 |
| Outside diameter MM | 30.000 |
| Product material | FKM |
| Sub brand | Waltech |
| Thickness IN | 0.295 |
| Thickness MM | 7.500 |
