Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL032186 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Adjustable connector |
| Model Code 1 | 50.113.12 W-EINSCHRAUBVSB |
| Product material | Carbon steel |
| Product serial name | Other |
| Sub brand | Waltech |