Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL033796 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 30.0 |
| Item type | Other |
| Model Code 1 | N-20-21 A4GS |
| Product material | Carbon steel |
| Product serial name | Other |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 20.3 |
| Tube outside diameter 2 MM | 20.3 |