Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL036858 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 6.000 |
| Item type | Blanking end |
| Model Code 1 | VS-R1/4-WD A4GS |
| Product material | Carbon steel |
| Product serial name | VS-R … WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/4 |
| Working pressure bar | 400.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146151254 |
| Proposition 65 | Cancer and Reproductive Harm |
