WASHER, NW 10-85 FKM
WAL037410
ToolsWAL037410 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL037410 |
| Color | Black |
| Inside diameter IN | 0.259 |
| Inside diameter MM | 6.600 |
| Outside diameter IN | 0.551 |
| Outside diameter MM | 14.000 |
| Product material | FKM |
| Sub brand | Waltech |
| Thickness IN | 0.146 |
| Thickness MM | 3.70 |