Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL037411 |
| Color | Black |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Outside diameter IN | 0.906 |
| Outside diameter MM | 23.000 |
| Product material | FKM |
| Sub brand | Waltech |
| Thickness IN | 0.264 |
| Thickness MM | 6.700 |
