Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL037612 |
| Complete connector | No |
| End size 1 | 25S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male ISO 9974-3 type B (S) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.000 |
| Item type | Male stud connector |
| Model Code 1 | GES 25 SM A4GS |
| Product material | Carbon steel |
| Product serial name | GES … M |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M33x2 |
| Tube outside diameter 1 MM | 25.000 |
| Tube outside diameter 2 MM | 25.000 |
| Working pressure BAR | 400.00 |
