Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL037697-K |
| Complete connector | No |
| End size 1 | 6LL |
| End Type 1 | 24 deg. tube port LL duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 9.0 |
| Item type | Male stud connector |
| Model Code 1 | WES 6 LLRK A2GS |
| Product material | Carbon steel |
| Product serial name | WES … RK |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |
| Thread size 2 | R 1/8 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 250 |