Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL037730 |
| Complete connector | No |
| End size 1 | 22L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-4 BSPP type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.060 |
| Hex size 2 IN | 1.417 |
| Item type | Male stud connector |
| Model Code 1 | WES 22 LR A4GS |
| Product material | Carbon steel |
| Product serial name | WES … M |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | G 3/4 |
| Tube outside diameter 1 IN | 0.860 |
| Tube outside diameter 2 IN | 0.700 |
| Working pressure bar | 160 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
