Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL037750 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Male stud connector |
| Model Code 1 | TES 6 LRK A2GS |
| Product material | Carbon steel |
| Product serial name | TES … RK |
| Sub brand | Waltech |
| Tube outside diameter 2 MM | 6.0 |
