Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | TES 18 LRK A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | TES … RK | TES … RK |
| Sub brand | WALTECH | Waltech |
