Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL037890 |
| Complete connector | No |
| End size 1 | 8LL |
| End size 2 | 8LL |
| End size 3 | 8LL |
| End Type 1 | 24 deg. tube port LL duty |
| End type 2 | 24 deg. tube port LL duty |
| End type 3 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.0 |
| Item type | Tube to tube connector |
| Model Code 1 | TS 8 LL A2GS |
| Product material | Carbon steel |
| Product serial name | TS … |
| Sub brand | Waltech |
| Thread size 1 | M12x1 |
| Thread size 2 | M12x1 |
| Thread size 3 | M12x1 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 MM | 8.0 |
| Tube outside diameter 3 MM | 8.0 |
| Working pressure bar | 100 |
