Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 6L | 6L |
| End size 2 | 6L | 6L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | MILLIMETRIQUE STANDPIPE | Millimetrique standpipe |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.472 | |
| Hex size 1 MM | 12.000 | |
| Hex size 2 IN | 0.551 | |
| Hex size 2 MM | 14.000 | |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | EWS 6 L A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | EWS … | EWS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M12X1.5 | M12x1.5 |
| Tube outside diameter 1 IN | 0.236 | |
| Tube outside diameter 1 MM | 6.000 | |
| Tube outside diameter 2 IN | 0.236 | |
| Tube outside diameter 2 MM | 6.000 | |
| Working pressure bar | 500.00 | |
| Working temperature max C | 400 | |
| Working temperature min C | -60 |
