Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12L | 12L |
| End size 2 | 12L | 12L |
| End size 3 | 12L | 12L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 3 | MILLIMETRIQUE STANDPIPE | Millimetrique standpipe |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.670 | |
| Hex size 1 MM | 24.000 | |
| Hex size 2 IN | 0.870 | |
| Hex size 2 MM | 30.000 | |
| Hex size 3 IN | 0.870 | |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | ELS 12 L A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | ELS … | ELS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Thread size 2 | M18X1.5 | M18x1.5 |
| Tube outside diameter 1 IN | 0.310 | |
| Tube outside diameter 1 MM | 16.000 | |
| Tube outside diameter 2 IN | 0.470 | |
| Tube outside diameter 2 MM | 16.000 | |
| Tube outside diameter 3 IN | 0.470 | |
| Tube outside diameter 3 MM | 16.000 | |
| Working pressure bar | 400.00 |
