Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL038091 |
| Complete connector | No |
| End size 1 | 22L |
| End Type 1 | 24 deg. tube port light duty |
| End Type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.000 |
| Item type | Female fitting / female stud |
| Model Code 1 | GAS 22 LR A4GS |
| Product material | Carbon steel |
| Product serial name | GAS … R |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | G 3/4 |
| Tube outside diameter 1 MM | 22.0 |
| Tube outside diameter 2 MM | 22.0 |
| Working pressure BAR | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120823 |
