Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL038576 |
| Complete connector | Yes |
| End size 1 | 4LL |
| End size 2 | 4LL |
| End Type 1 | 24 deg. tube port LL duty |
| End type 2 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 21.0 |
| Hex size 2 MM | 10.0 |
| Hex size 3 MM | 10.0 |
| Item type | Tube to tube connector |
| Model Code 1 | S-WV 4 LL A4GS |
| Product material | Carbon steel |
| Product serial name | S-WV … |
| Sub brand | Waltech |
| Thread size 1 | M8x1 |
| Thread size 2 | M8x1 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 MM | 4.0 |
| Working pressure bar | 100 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
