Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL039840 |
| Certifications | ABS |
| Compliances | Bureau VeritasDNV |
| Material | Stainless steel |
| Nut type | Union nut |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146151445 |
| Proposition 65 | Cancer and Reproductive Harm |
