NUT, M 8 L 100 ST
WAL039843-100
ToolsWAL039843-100 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL039843-100 |
| Certifications | ABS |
| Color | Zinc plated |
| Compliances | Bureau VeritasDNV |
| Material | Stainless steel |
| Nut type | Union nut |
| Sub brand | Waltech |