NUT, M 8 L ZI/NI
WAL039843Z
ToolsWAL039843Z Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL039843Z |
| Certifications | ABS |
| Color | Zinc plated |
| Compliances | Bureau VeritasDNV |
| Material | Stainless steel |
| Nut type | Union nut |
| Sub brand | Waltech |