NUT, M 14 S 100 ST
WAL039856-100
Catalog item:
WAL039856-100
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL039856-100 |
| Certifications | ABS |
| Color | Zinc plated |
| Compliances | Bureau VeritasDNV |
| Material | Stainless steel |
| Nut type | Union nut |
| Sub brand | Waltech |