NUT, M 16 S 50 ST
WAL039857-50
Catalog item:
WAL039857-50
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL039857-50 |
| Certifications | ABS |
| Color | Zinc plated |
| Compliances | Bureau VeritasDNV |
| Material | Stainless steel |
| Nut type | Union nut |
| Sub brand | Waltech |