Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 6L | 6L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 17.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 6 L/1/4NPT-1.4571 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | GES … NPT | GES … NPT |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M12X1.5 | M12x1.5 |
| Thread size 2 | 1/4-18 NPT | 1/4-18 NPT |
| Tube outside diameter 1 MM | 6.0 | |
| Tube outside diameter 2 MM | 6.0 | |
| Working pressure bar | 315 | |
| Working temperature max C | 400 | |
| Working temperature min C | -60 |
