Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL060051 |
| Complete connector | No |
| End size 1 | 15L |
| End size 2 | 10L |
| End size 3 | 15L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Item type | Tube to tube connector |
| Model Code 1 | TS 15/10/15 L A4GS |
| Product material | Carbon steel |
| Product serial name | TS …/…/… |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M22x1.5 |
| Tube outside diameter 1 MM | 15.0 |
| Tube outside diameter 2 MM | 15.0 |
| Tube outside diameter 3 MM | 10.0 |
| Working pressure bar | 400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
