Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 15L | 15L |
| End size 2 | 10L | 10L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 27.000 | |
| Hex size 2 MM | 19.000 | |
| Item type | TUBE TO TUBE CONNECTOR | Tube to tube connector |
| Model Code 1 | GS 15/10 L A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GS … / … | GS … / … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Thread size 2 | M16X1.5 | M16x1.5 |
| Tube outside diameter 1 MM | 15.000 | |
| Tube outside diameter 2 MM | 10.000 | |
| Working pressure bar | 400.00 |
