Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL060306 |
| Inside diameter IN | 0.606 |
| Inside diameter MM | 15.392 |
| Item type | O-Ring |
| Outside diameter IN | 0.728 |
| Outside diameter MM | 18.491 |
| Product height in | 0.728 |
| Product height mm | 18.491 |
| Product length in | 0.197 |
| Product length mm | 5.004 |
| Product material | Steel |
| Product width in | 0.728 |
| Product width mm | 18.491 |
| Sub brand | Waltech |
| Thickness IN | 0.061 |
| Thickness MM | 1.549 |
