Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12L | 12L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | WES 12 L/1/4NPT A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | WES … NPT | WES … NPT |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Thread size 2 | 1/4-18 NPT | 1/4-18 NPT |