Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 20S | 20S |
| End size 2 | 10S | 10S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End type 2 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 1.250 | |
| Item type | TUBE TO TUBE CONNECTOR | Tube to tube connector |
| Model Code 1 | GS 20/10 S A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GS … / … | GS … / … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M30X2 | M30x2 |
| Thread size 2 | M18X1.5 | M18x1.5 |
| Tube outside diameter 1 IN | 0.780 | |
| Tube outside diameter 2 IN | 0.390 | |
| Working pressure bar | 420.00 |
