Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 15L | 15L |
| End size 2 | 15L | 15L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 40.000 | |
| Hex size 2 MM | 32.000 | |
| Item type | SWIVEL BANJO | Swivel banjo |
| Model Code 1 | DGWS 15 L A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | DGWS … | DGWS … |
| Sub brand | WALTECH | Waltech |
| Tube outside diameter 1 MM | 15.000 | |
| Tube outside diameter 2 MM | 15.000 | |
| Working pressure bar | 250.00 | |
| Working temperature min C | 120 |