Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL060918 |
| Complete connector | No |
| End size 1 | 35L |
| End size 2 | 35L |
| End Type 1 | 24 deg. tube port light duty |
| End Type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 75.000 |
| Hex size 2 MM | 55.000 |
| Item type | Swivel banjo |
| Model Code 1 | DGWS 35 L A4GS |
| Product material | Carbon steel |
| Product serial name | DGWS … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 35.000 |
| Tube outside diameter 2 MM | 35.000 |
| Working pressure BAR | 100.00 |
| Working temperature min C | 120 |