Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL060931 |
| Complete connector | No |
| End size 1 | 8L |
| End Type 1 | 24 deg. tube port light duty |
| End Type 2 | Male pipe BSPT |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.550 |
| Hex size 2 IN | 0.669 |
| Item type | Male stud connector |
| Model Code 1 | WES 8 L/R3/8K A4GS |
| Product material | Carbon steel |
| Product serial name | WES … RK |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | R 3/8 |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 2 IN | 0.310 |
| Working pressure BAR | 250.00 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |