Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL060956 |
| Complete connector | No |
| End size 1 | 28L |
| End size 2 | 22L |
| End size 3 | 28L |
| End Type 1 | 24 deg. tube port light duty |
| End Type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.000 |
| Item type | Tube to tube connector |
| Model Code 1 | TS 28/22/28 L A4GS |
| Product material | Carbon steel |
| Product serial name | TS …/…/… |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M30x2 |
| Thread size 3 | M36x2 |
| Tube outside diameter 1 MM | 28.000 |
| Tube outside diameter 2 MM | 28.000 |
| Tube outside diameter 3 MM | 22.000 |
| Working pressure BAR | 250.00 |
