Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 6S | 6S |
| End size 2 | 6S | 6S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End type 2 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 19.000 | |
| Item type | BULKHEAD TUBE CONNECTOR | Bulkhead tube connector |
| Model Code 1 | GSS 6 S-1.4571 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | GSS … | GSS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M14X1.5 | M14x1.5 |
| Tube outside diameter 1 MM | 6.000 | |
| Tube outside diameter 2 MM | 6.000 | |
| Working pressure bar | 800.00 |