Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL061046 |
| Finish plating | Guardian seal |
| Hex size 1 IN | 1.410 |
| Hex size 1 MM | 35.800 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.900 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.900 |
