Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 8L | 8L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | FEMALE ISO 9974-1 PORT | Female ISO 9974-1 port |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 17.000 | |
| Item type | FEMALE FITTING / FEMALE STUD | Female fitting / female stud |
| Model Code 1 | GAS 8 LM A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GAS … M | GAS … M |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M12X1.5 | M12x1.5 |
| Tube outside diameter 1 MM | 8.0 | |
| Tube outside diameter 2 MM | 8.0 | |
| Working pressure bar | 250 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120878 |
